Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10270-063030 |
10270-083030 |
10270-084040 |
10270-084080 |
10270-104545 |
10270-104590 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Form | Type | Version 2 | Slot width (mm) | A (mm) | A1 (mm) | B=Width (mm) | D (mm) | H=Height (mm) | L=Length (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.75 € | 1 | 4 Days | A | I | type i | 6 | 22.5 | - | 30 | 6.4 | 45 | 30 | 7 | ||
30.99 € | 1 | 4 Days | A | B | type b | 8 | 22.5 | - | 30 | 8.3 | 45 | 30 | 7 | ||
19.67 € | 1 | 4 Days | A | I | type i | 8 | 30 | - | 40 | 8.4 | 60 | 40 | 9 | ||
60.24 € | 1 | 4 Days | B | I | type i | 8 | 50 | 40 | 40 | 8.4 | 100 | 80 | 9 | ||
27.54 € | 1 | 4 Days | A | B | type b | 10 | 30 | - | 45 | 8.5 | 60 | 45 | 8 | ||
60.24 € | 1 | 4 Days | B | B | type b | 10 | 50 | 45 | 45 | 8.5 | 100 | 90 | 9 |
Loading...
Main material | Zinc |
---|
Configure
Basic Attributes
Form
Type
Version 2
Slot width(mm)
A(mm)
A1(mm)
B=Width(mm)
D(mm)
H=Height(mm)
L=Length(mm)
T(mm)
Filter by standard shipping days
Optional Attributes