Position indicator quasi-absolute, mains-independent, indicator accuracy 10 µm (K1906)

Position indicator quasi-absolute, mains-independent, indicator accuracy 10 µm (K1906)
· For play-free position recording

· Use maingly for measurement tasks

· Can be switched off when not used

· Angle display is programmable

· Repeat accuracy ±0.01 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1906.01

Part Number
K1906.01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

403.58 €

1 4 Days

Loading...

  1. 1

Basic information

Main material plastic H=Height(mm) 52 L=Length(mm) 100
Version 1 battery powered Item Position Indicator Weight(kg) 0.0905
RoHS true

This page is Position indicator quasi-absolute, mains-independent, indicator accuracy 10 µm (K1906), part number K1906.01.
You can find the detail information about specifications and dimensions on part number K1906.01.

Tech Support