Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1926.0500 |
K1926.1000 |
K1926.2000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | P=cable length (mm) | Weight (kg) | |
---|---|---|---|---|---|---|
304.92 € | 1 | 4 Days | 500 | 0.1462 | ||
308.84 € | 1 | 4 Days | 1000 | 0.1547 | ||
311.49 € | 1 | 4 Days | 2000 | 0.1723 |
Loading...
Main material | plastic | H=Height(mm) | 52 | L=Length(mm) | 35.2 |
---|---|---|---|---|---|
Version 1 | with magnetic probe | Item | Hollow Shaft Sensor | PL Edelstahl | true |
RoHS | true |