Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1929.800201 |
K1929.800301 |
K1929.800401 |
K1929.800501 |
K1929.801001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | P=Pitch (mm) | Indicator after one rotation | |
---|---|---|---|---|---|---|
112.04 € | 1 | 4 Days | 2 | 00002 | ||
112.04 € | 1 | 4 Days | 3 | 00003 | ||
112.04 € | 1 | 4 Days | 4 | 00004 | ||
112.04 € | 1 | 4 Days | 5 | 00005 | ||
112.04 € | 1 | 4 Days | 10 | 00010 |
Loading...
Main material | plastic | Version 1 | for handwheels | Version 2 | analogue-digital display |
---|---|---|---|---|---|
Item | Position Indicator | Size | 80 | Suitable for | handwheel size 80 |
Weight(kg) | 0.1171 | RoHS | true |