Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06960-10021 |
06960-10023 |
06960-11821 |
06960-11823 |
06960-16721 |
06960-16723 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | L=installed length (mm) | L1= length (mm) | Mounting cutout | |
---|---|---|---|---|---|---|---|---|
24.55 € | 1 | 4 Days | Black anodised | 100 | 115 | 104 x 73 | ||
23.07 € | 1 | 4 Days | Natural anodised | 100 | 115 | 104 x 73 | ||
26.00 € | 1 | 4 Days | Black anodised | 118 | 133 | 122 x 73 | ||
24.26 € | 1 | 4 Days | Natural anodised | 118 | 133 | 122 x 73 | ||
31.73 € | 1 | 4 Days | Black anodised | 167 | 182 | 171 x 73 | ||
28.92 € | 1 | 4 Days | Natural anodised | 167 | 182 | 171 x 73 |
Loading...
Type | For Aluminum Extrusions | Main material | Aluminium | Component material | Polyamide |
---|---|---|---|---|---|
Form | B | H=Height(mm) | 90 | T(mm) | 19.5 |
Load capacity(N) | 500 |