Cable clips with T-slot key, Form A (10454) (Part Numbers)

Cable clips with T-slot key, Form A (10454)
· Fastening component for cables and hoses with a diameter up to 12 mm

· Form A: with one chamber

· Compatible with all conventional aluminium profiles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10454-1108
10454-1208
10454-1210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 Slot width
(mm)
N
(mm)

3.20 €

1 4 Days type i88

3.20 €

1 4 Days type b88

3.20 €

1 4 Days type b1010

Loading...

  1. 1

Basic information

Main material Polyamide Main colour black Form A

Tech Support