Profile slider, Form F, fixed bearing (10449)

Profile slider, Form F, fixed bearing (10449)
· Robust metal profile slider

· With high anti-friction plastic glide inserts

· Lubrication free

· Low wear

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10449-3060

Part Number
10449-3060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.56 €

1 4 Days

Loading...

  1. 1

Basic information

Type Accessory Main material Zinc Component material POM
Form F Form-Type Fixed bearing D=thread(mm) M6

This page is Profile slider, Form F, fixed bearing (10449), part number 10449-3060.
You can find the detail information about specifications and dimensions on part number 10449-3060.

Tech Support