Connecting sets central Type B (10206) (Part Numbers)

Connecting sets central Type B (10206)
· Allow free positioning of the profiles

· Low processing workload

· For right angle connections

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10206-1000
10206-1090
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version

4.77 €

1 4 Days

4.77 €

1 4 Days 90°

Loading...

  1. 1

Basic information

Type B Slot width(mm) 10 A(mm) 22.5
D2(mm) 9.8

Tech Support