Assembly tool steel for self-tapping threaded inserts type B (10228) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10228-01-808

Part Number
10228-01-808
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.20 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Steel Surface finish body galvanised Version 1 manual operation
D(mm) 10 L=Length(mm) 64 S(mm) 8
SW(mm) 6.6

This page is Assembly tool steel for self-tapping threaded inserts type B (10228), part number 10228-01-808.
You can find the detail information about specifications and dimensions on part number 10228-01-808.

Tech Support