Cylindrical pins DIN 6325 (K1908) (K1908.02X20)

Cylindrical pins DIN 6325 (K1908) K1908.02X20

Product Details:

Manufacturer part number: K1908.02X20

Brand: KIPP

Price: 0.16

Delivery time: 4 Days


Technical Data:

D=diameter: 2 mm

L2: 0.6 mm

R: 2 mm

Z2: 0.18 mm

L1=Length: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1908.02X20

Part Number
K1908.02X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
L2
(mm)
R
(mm)
Z2
(mm)
L1=Length
(mm)
Z1
(mm)
Weight
(kg)

0.16 €

1 4 Days 20.620.18200.30.0005

Loading...

  1. 1

Basic information

Main material Tool steel Surface finish body harderned Item Dowel Pin
DIN DIN 6325 PL Edelstahl false RoHS true

This page is Cylindrical pins DIN 6325 (K1908), part number K1908.02X20.
You can find the detail information about specifications and dimensions on part number K1908.02X20.

Variation of this product

Part Number
K1908.02X14
K1908.02X16
K1908.02X18
K1908.02X6
K1908.02X8
K1908.03X10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter
(mm)
L2
(mm)
R
(mm)
Z2
(mm)
L1=Length
(mm)
Z1
(mm)
Weight
(kg)

0.16 €

1 4 Days 20.620.18140.30.0003

0.16 €

1 4 Days 20.620.18160.30.0003

0.16 €

1 4 Days 20.620.18180.30.0005

0.13 €

1 4 Days 20.620.1860.30.0002

0.13 €

1 4 Days 20.620.1880.30.0002

0.16 €

1 4 Days 30.830.3100.450.0005

Tech Support