Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
95010-050181 |
95010-075251 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Permissible load (kg) | |
---|---|---|---|---|---|---|---|---|
7.41 € | 1 | 4 Days | 69 | 50 | 18 | 40 | ||
9.66 € | 1 | 4 Days | 98 | 75 | 25 | 60 |
Loading...
Main material | Rubber | Component material | Steel | Wheel bearing | plain bearing |
---|---|---|---|---|---|
D1(mm) | 11 |