Swivel Castors (95012)

Swivel Castors (95012)
· Swivel castor housing with double ball bearing

· Sprockets with plain bearing

· Steel plate housing

· Polyamide rim

· Solid rubber tread, shock and impact resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95012-08025
95012-10032
95012-12525
95012-12532
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
R
(mm)
Permissible load
(kg)

26.69 €

1 4 Days 11180258060

29.42 €

1 4 Days 136100329090

30.50 €

1 4 Days 16112525102.580

31.97 €

1 4 Days 16112532102.5100

Loading...

  1. 1

Basic information

Main material Rubber Component material Steel Wheel bearing plain bearing
A(mm) 40

Tech Support