Swivel castors, electrically conductive (95012)

Swivel castors, electrically conductive (95012)
· For protection from electrostatic charge

· Swivel castor housing with double ball bearing

· Sprockets with plain bearing

· Steel plate housing

· Solid rubber tread, trackless

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95012-1108032
95012-1110032
95012-1112532
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
R
(mm)
Permissible load
(kg)

36.07 €

1 4 Days 111808065

42.55 €

1 4 Days 1361009070

50.25 €

1 4 Days 161125102.580

Loading...

  1. 1

Basic information

Wheel Width B(mm) 32 Main material Thermoplastic Component material Steel
Wheel bearing plain bearing A(mm) 40

Tech Support