Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
95012-11080322 |
95012-11100322 |
95012-11125322 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | R (mm) | Permissible load (kg) | |
---|---|---|---|---|---|---|---|---|
53.35 € | 1 | 4 Days | 111 | 80 | 80 | 65 | ||
59.75 € | 1 | 4 Days | 136 | 100 | 90 | 70 | ||
67.47 € | 1 | 4 Days | 161 | 125 | 102.5 | 80 |
Loading...
Wheel Width B(mm) | 32 | Main material | Thermoplastic | Component material | Steel |
---|---|---|---|---|---|
Wheel bearing | plain bearing | A(mm) | 40 |