Swivel Castors (95032) (Part Numbers)

Swivel Castors (95032)
· Swivel castor housing with 2x bearing (ball bearing and tapered roller bearing)

· Wheels with precision ball bearing

· Steel housing

· Steel wheel rim

· Polyurethane tread, low rolling resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95032-16050
95032-20050
95032-25060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
R
(mm)
Permissible load
(kg)
Weight in kg (ERP)
(kg)

465.79 €

1 4 Days 20516050115580751101401051357004.8800

493.29 €

1 4 Days 245200501160807511014010516010005.7000

694.50 €

1 4 Days 305250601475105-140175140200135010.6200

Loading...

  1. 1

Basic information

Main material Polyurethane Component material Steel Wheel bearing ball bearing
Item Swivel castor Kind of fastening mounting plate Version 1 without locking system
RoHS yes

Tech Support