Swivel Castors compact version (95045) (Part Numbers)

Swivel Castors compact version (95045)
· 2x ball bearing

· Ball protection

· Polyurethane roller: quiet, low rolling resistance, floor protecting

· Polyamide roller: very low roll and swivel resistance, very abrasion resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95045-0352701
95045-0352711
95045-0352802
95045-0352812
95045-0503202
95045-0503212
95045-0503301
95045-0503311
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Main material Material roller Form D1
(mm)
D2
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
R
(mm)
Permissible load
(kg)

22.56 €

1 4 Days 503527PolyurethanePolyurethaneA114315------32.5100

24.23 €

1 4 Days 523527PolyurethanePolyurethaneB6.2-1538486060483832.5100

60.06 €

1 4 Days 503528PolyamidePolyamideA114315------32.5100

61.09 €

1 4 Days 523528PolyamidePolyamideB6.2-1538486060483832.5100

84.06 €

1 4 Days 705032PolyamidePolyamideA135729------54150

86.94 €

1 4 Days 735032PolyamidePolyamideC8.5-2945516690756154150

58.58 €

1 4 Days 705033PolyurethanePolyurethaneA135729------54150

61.49 €

1 4 Days 735033PolyurethanePolyurethaneC8.5-2945516690756154150

Loading...

  1. 1

Basic information

Component material Steel Wheel bearing ball bearing

Tech Support