Swivel Castors with stop fix for sterile areas (95046)

Swivel Castors with stop fix for sterile areas (95046)
· Suitable for sterile areas

· Optically detectable

· Noise dampening

· High operational comfort.

· Low roll and pivot resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95046-111000352
95046-111250402
95046-111600452
95046-112000502
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
R
(mm)
Permissible load
(kg)

98.95 €

1 4 Days 12510035936605585100807686200

122.06 €

1 4 Days 150125409406055851008076102.5250

167.15 €

1 4 Days 1951604511608075110140105-140400

222.43 €

1 4 Days 2352005011658075110140105-165400

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Steel Wheel bearing plain bearing

Tech Support