Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
95046-02-21100035 |
95046-02-21125040 |
95046-02-21160045 |
95046-02-21200050 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | D2 (mm) | A (mm) | R (mm) | Permissible load (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
140.79 € | 1 | 4 Days | 125 | 100 | 35 | 70 | 36 | 86 | 150 | ||
167.52 € | 1 | 4 Days | 150 | 125 | 40 | 70 | 40 | 102.5 | 150 | ||
294.40 € | 1 | 4 Days | 195 | 160 | 45 | 88 | 54 | 134 | 300 | ||
356.48 € | 1 | 4 Days | 235 | 200 | 50 | 88 | 54 | 154 | 300 |
Loading...
Main material | Stainless steel | Steel code | 1.4301 | Component material | Thermoplastic |
---|---|---|---|---|---|
Wheel bearing | plain bearing | D1(mm) | 13 |
Configure
Basic Attributes
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
D2(mm)
A(mm)
R(mm)
Permissible load(kg)
Filter by standard shipping days
Optional Attributes