Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
95026-01-10100040 |
95026-01-10125040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | A (mm) | R (mm) | |
---|---|---|---|---|---|---|---|---|
84.99 € | 1 | 4 Days | 125 | 100 | 36 | 86 | ||
102.16 € | 1 | 4 Days | 150 | 125 | 40 | 102.5 |
Loading...
Wheel Width B(mm) | 40 | Main material | Steel | Component material | Rubber |
---|---|---|---|---|---|
Wheel bearing | ball bearing | Version 2 | with soft rubber tyres | D1(mm) | 13 |
D2(mm) | 70 | Permissible load(kg) | 150 |