Swivel Castors with stop fix, Rubber, with low roll resistance (95025) (Part Numbers)

Swivel Castors with stop fix, Rubber, with low roll resistance (95025)
· Simple and effortless handling

· High dynamic loading

· Low roll resistance

· Thin tread.

· No floor damage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95025-101000402
95025-101250402
95025-101500502
95025-101600502
95025-102000502
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
R
(mm)
Permissible load
(kg)

211.10 €

1 4 Days 12510040936605585100807686200

212.92 €

1 4 Days 150125409406055851008076102.5200

287.52 €

1 4 Days 1901505011608075110140105-135400

319.32 €

1 4 Days 1951605011608075110140105-140400

375.24 €

1 4 Days 2352005011658075110140105-165400

Loading...

  1. 1

Basic information

Main material Rubber Component material Steel Wheel bearing ball bearing
Version 2 with low roll resistance

Tech Support