Swivel Castors with stop fix, Steel, with soft rubber tyres (95026)

Swivel Castors with stop fix, Steel, with soft rubber tyres (95026)
· Soft rubber tyres

· Quiet running

· High elasticity

· Low roll resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95026-01-101000402
95026-01-101250402
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
A
(mm)
R
(mm)

118.54 €

1 4 Days 1251003686

133.00 €

1 4 Days 15012540102.5

Loading...

  1. 1

Basic information

Wheel Width B(mm) 40 Main material Steel Component material Rubber
Wheel bearing ball bearing Version 2 with soft rubber tyres D1(mm) 13
D2(mm) 70 Permissible load(kg) 150

Tech Support