V-blocks, vertical (K0819)

V-blocks, vertical (K0819)
· Support and locating element for round workpieces

· Contact faces ground and hardened

· Detachable via reamed holes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0819.60008032
K0819.60008040
K0819.60012063
K0819.60012075
K0819.60016063
K0819.60016075
K0819.60512063
K0819.60512075
K0819.60516063
K0819.60516075
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
B Ø for Reamed hole B Ø for locating bush C min.
(mm)
C max.
(mm)
C Test-Ø
(mm)
D D
(mm)
E
(mm)
F
(mm)
G H
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
Weight
(kg)

168.07 €

1 4 Days 32--12 H6102515±0.003-8.51340.1C/2 x√ 2+222545259140.2053

183.92 €

1 4 Days -C/2X√2+20--155030±0.003----------0.3826

290.15 €

1 4 Days 63-12 F7-158050±0.003M12-2295.071C/2 x√ 2+34.716-----2.8250

292.51 €

1 4 Days 75-12 F7-1510070±0.003M12-22124.142C/2 x√2+39.645-----3.1750

294.89 €

1 4 Days 63-16 F7-158050±0.003M16-2595.071C/2 x√ 2+34.716-----2.6900

297.28 €

1 4 Days 75-16 F7-1510070±0.003M16-25124.142C/2 x√2+39.645-----2.9950

334.13 €

1 4 Days 63-12 F7-158050±0.003-3295.071C/2x√2+34.716------1.2210

364.55 €

1 4 Days 75-12 F7-1510070±0.003-32124.142C/2x√2+39.645------1.3890

336.51 €

1 4 Days 63-16 F7-158050±0.003-2595.071C/2x√2+34.716------1.0590

364.55 €

1 4 Days 75-16 F7-1510070±0.003-25124.142C/2x√2+39.645------1.2380

Loading...

  1. 1

Basic information

Main material High carbon steel Version 1 vertical Item Prism
RoHS true

Tech Support