Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0811.14112025 |
K0811.14112032 |
K0811.14112040 |
K0811.14112050 |
K0811.14116025 |
K0811.14116032 |
K0811.14116040 |
K0811.14116050 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B hole for DIN 912 screw | C (mm) | D (mm) | E (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
168.38 € | 1 | 4 Days | 25 | M12 | M12 | 12 | 25 | 1.1990 | ||
173.51 € | 1 | 4 Days | 32 | M12 | M12 | 19 | 32 | 1.5350 | ||
182.69 € | 1 | 4 Days | 40 | M12 | M12 | 27 | 30 | 1.9550 | ||
186.79 € | 1 | 4 Days | 50 | M12 | M12 | 37 | 30 | 2.4300 | ||
168.38 € | 1 | 4 Days | 25 | M16 | M16 | 8 | 25 | 1.0070 | ||
173.51 € | 1 | 4 Days | 32 | M16 | M16 | 15 | 32 | 1.3100 | ||
178.61 € | 1 | 4 Days | 40 | M16 | M16 | 23 | 35 | 1.6480 | ||
190.85 € | 1 | 4 Days | 50 | M16 | M16 | 33 | 35 | 2.1040 |
Loading...
Form | M | Item | Riser Block | F(mm) | 85 |
---|---|---|---|---|---|
G | 50 | RoHS | true |
Configure
Basic Attributes
A(mm)
B hole for DIN 912 screw
C(mm)
D(mm)
E(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes