Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0801.1004040 |
K0801.1005050 |
K0801.1006363 |
K0801.1008080 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of fastening holes | H=Height (mm) | H3 (mm) | L=Length (mm) | L2 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
955.65 € | 1 | 4 Days | 5 | 40 | 370 | 400 | 350 | 46.0000 | ||
1,200.60 € | 1 | 4 Days | 7 | 40 | 470 | 500 | 450 | 72.0000 | ||
1,715.80 € | 1 | 4 Days | 7 | 40 | 600 | 630 | 580 | 114.0000 | ||
2,842.80 € | 1 | 4 Days | 7 | 50 | 770 | 800 | 750 | 232.0000 |
Loading...
Main material | GJL300 | Form | A | Version 1 | with pre-machined clamping faces |
---|---|---|---|---|---|
Item | Interchangeable Subplate | RoHS | true |
Configure
Basic Attributes
Number of fastening holes
H=Height(mm)
H3(mm)
L=Length(mm)
L2(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes