Workholding cubes, grey cast iron with pre-machined clamping faces (K0805)

Workholding cubes, grey cast iron with pre-machined clamping faces (K0805)
· Base element for system construction

· Basic element with pre-machined clamping surfaces

· Customer specific post-machining possible

· Precision-machined support and clamping faces

· Suitable for DIN and JIS standard machine tables

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0805.100030050
K0805.100040050
K0805.100040065
K0805.100050060
K0805.100050075
K0805.100063070
K0805.100063085
K0805.100080080
K0805.100080100
K0805.100100100
K0805.100100125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Internal diameter
(mm)
D3=Fastening hole D4=Fastening hole D5=Thread H=Height
(mm)
H1
(mm)
H3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L11
(mm)
Weight
(kg)

1,960.75 €

1 4 Days 20M12M10M125005015300151250200-15010040090.0000

2,401.20 €

1 4 Days 20M16M12M1650050184002513203002002001505525160.0000

3,087.75 €

1 4 Days 20M16M12M1665050184002513203002002001505525227.0000

3,455.75 €

1 4 Days 20M16M12M166005018500301400200-2502007525250.0000

4,165.30 €

1 4 Days 20M16M12M167505018500301400200-2502007525330.0000

4,949.60 €

1 4 Days 25M16M16M167005018630351500400-31520010025400.0000

5,586.70 €

1 4 Days 25M16M16M168505018630351500400-31520010025460.0000

7,351.95 €

1 4 Days 25M16M16M16800501880050164060040040030013525680.0000

8,699.75 €

1 4 Days 25M16M16M161000501880050164060040040030013525800.0000

11,786.35 €

1 4 Days 25M20M20M16100055181000601800200-500400165251164.0000

14,286.45 €

1 4 Days 25M20M20M16125055181000601800200-500400165251391.0000

Loading...

  1. 1

Basic information

Main material GJL300 Form A Version 1 with pre-machined clamping faces
Item Cube Tombstone RoHS true

Tech Support