Tooling blocks, grey cast iron with pre-machined clamping faces (K0809)

Tooling blocks, grey cast iron with pre-machined clamping faces (K0809)
· Base element for system construction

· Sturdy base structure

· Ground support and clamping faces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0809.100201515
K0809.100251520
K0809.100302025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
H=Height
(mm)
L=Length
(mm)
Weight
(kg)

386.40 €

1 4 Days 15015020022.2200

484.15 €

1 4 Days 15020025040.0000

580.75 €

1 4 Days 20025030056.0000

Loading...

  1. 1

Basic information

Main material GJL300 Form A Version 1 with pre-machined clamping faces
Item Bracket RoHS true

Tech Support