Centric vices jaw width 65 mm (K1236)

Centric vices jaw width 65 mm (K1236)
· Mechanical actuation

· Suitable for automation: support for handling systems

· Flexible fastening methods

· Compatible with zero-point clamping systems

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1236.065100

Part Number
K1236.065100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

893.55 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Mild steel Surface finish body hardened and ground Version 1 for zero-point clamping system
Item Centric-Vice Dimensions see drawing Weight(kg) 2.9500
RoHS true

This page is Centric vices jaw width 65 mm (K1236), part number K1236.065100.
You can find the detail information about specifications and dimensions on part number K1236.065100.

Tech Support