Centric vices jaw width 80–125 mm (K1237) (K1237.080200)

Centric vices jaw width 80–125 mm (K1237) K1237.080200

Product Details:

Manufacturer part number: K1237.080200

Brand: KIPP

Price: 1,093.65

Delivery time: 4 Days


Technical Data:

B=Width: 80 mm

H: 50h7 mm

H1: 16 mm

L=Length: 200 mm

L1: 6-101 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1237.080200

Part Number
K1237.080200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
H
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW=Key width
(mm)
Weight
(kg)

1,093.65 €

1 4 Days 8050h7162006-10166-16152125.8200

Loading...

  1. 1

Basic information

Main material Mild steel Surface finish body hardened and ground Version 1 for zero-point clamping system
Item Centric-Vice RoHS true

This page is Centric vices jaw width 80–125 mm (K1237), part number K1237.080200.
You can find the detail information about specifications and dimensions on part number K1237.080200.

Variation of this product

Part Number
K1237.125315
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
H
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW=Key width
(mm)
Weight
(kg)

1,973.40 €

1 4 Days 12568h7173156-18894-276661416.8500

Tech Support