Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1238.125470
Main material | Mild steel | Surface finish body | ground | Version 1 | mechanical |
---|---|---|---|---|---|
Version 2 | hardened | Item | Nc-Vice | B=Width(mm) | 125 |
Clamping range H | 0-239 | L=Length(mm) | 470 | L1(mm) | 115 |
L2(mm) | 300 | L3(mm) | 280 | L4(mm) | 150 |
L5(mm) | 564 | Weight(kg) | 37.6000 | RoHS | true |
This page is NC vice jaw width 125 mm (K1238), part number K1238.125470.
You can find the detail information about specifications and dimensions on part number K1238.125470.