Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1534.10040050 |
K1534.10040065 |
K1534.10050060 |
K1534.10050075 |
K1534.10063070 |
K1534.10063085 |
K1534.10080080 |
K1534.10080100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D2=Internal diameter (mm) | D4=Fastening hole | H=Height (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | L5 (mm) | L6 (mm) | L7 (mm) | L8 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,671.45 € | 1 | 4 Days | 20 | M12 | 500 | 400 | 251 | 320 | 300 | 200 | 200 | 150 | 55 | 144.6 | 151.0000 | ||
3,137.20 € | 1 | 4 Days | 20 | M12 | 650 | 400 | 251 | 320 | 300 | 200 | 200 | 150 | 55 | 144.6 | 183 | ||
3,798.45 € | 1 | 4 Days | 20 | M12 | 600 | 500 | 301 | 400 | 200 | - | 250 | 200 | 75 | 173.6 | 233.0000 | ||
4,264.20 € | 1 | 4 Days | 20 | M12 | 750 | 500 | 301 | 400 | 200 | - | 250 | 200 | 75 | 173.6 | 272.0000 | ||
5,122.10 € | 1 | 4 Days | 25 | M16 | 700 | 630 | 351 | 500 | 400 | - | 315 | 200 | 100 | 202.6 | 361.0000 | ||
6,934.50 € | 1 | 4 Days | 25 | M16 | 850 | 630 | 351 | 500 | 400 | - | 315 | 200 | 100 | 202.6 | 408.0000 | ||
7,866.00 € | 1 | 4 Days | 25 | M16 | 800 | 800 | 501 | 640 | 600 | 400 | 400 | 300 | 135 | 289.6 | 619.0000 | ||
9,213.80 € | 1 | 4 Days | 25 | M16 | 1000 | 800 | 501 | 640 | 600 | 400 | 400 | 300 | 135 | 289.6 | 713.0000 |
Loading...
Main material | GJL300 | Form | A | Version 1 | 6 sides |
---|---|---|---|---|---|
Version 2 | with pre-machined clamping faces | Item | Tombstone Fixture | D3=Fastening hole | M16 |
D5=Thread | M16 | H1(mm) | 50 | RoHS | true |
Configure
Basic Attributes
D2=Internal diameter(mm)
D4=Fastening hole
H=Height(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
L4(mm)
L5(mm)
L6(mm)
L7(mm)
L8(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes