Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1536.21208585100 |
K1536.21208585125 |
K1536.21608585100 |
K1536.21608585125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Thread | D3=Fastening hole | H=Height (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|
154.77 € | 1 | 4 Days | M12 | M12 | 100 | 3.5800 | ||
206.37 € | 1 | 4 Days | M12 | M12 | 125 | 4.0300 | ||
154.77 € | 1 | 4 Days | M16 | M16 | 100 | 3.4400 | ||
206.37 € | 1 | 4 Days | M16 | M16 | 125 | 3.8800 |
Loading...
Main material | GJL300 | Form | H | Version 1 | short |
---|---|---|---|---|---|
Version 2 | with tapped holes | Item | Riser Block | L=Length(mm) | 85 |
RoHS | true |