Clamping levers, Steel with External thread, matt textured (K0752)

Clamping levers, Steel with External thread, matt textured (K0752)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Advantage: high robustness and strength due to the steel material

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0752.105181X10
K0752.105181X15
K0752.105181X20
K0752.105181X25
K0752.105181X30
K0752.105181X35
K0752.105181X40
K0752.105181X45
K0752.105181X50
K0752.105182X10
K0752.105182X15
K0752.105182X20
K0752.105182X25
K0752.105182X30
K0752.105182X35
K0752.105182X40
K0752.105182X45
K0752.105182X50
K0752.105183X10
K0752.105183X15
K0752.105183X20
K0752.105183X25
K0752.105183X30
K0752.105183X35
K0752.105183X40
K0752.105183X45
K0752.105183X50
K0752.105184X10
K0752.105184X15
K0752.105184X20
K0752.105184X25
K0752.105184X30
K0752.105184X35
K0752.105184X40
K0752.105184X45
K0752.105184X50
K0752.105185X10
K0752.105185X15
K0752.105185X20
K0752.105185X25
K0752.105185X30
K0752.105185X35
K0752.105185X40
K0752.105185X45
K0752.105185X50
K0752.105186X10
K0752.105186X15
K0752.105186X20
K0752.105186X25
K0752.105186X30
K0752.105186X35
K0752.105186X40
K0752.105186X45
K0752.105186X50
K0752.105187X10
K0752.105187X15
K0752.105187X20
K0752.105187X25
K0752.105187X30
K0752.105187X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 H B D Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
D2
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth Weight
(kg)

8.43 €

1 4 Days 1324.5710jet black RAL 90051M5404714414.5313410160.0400

8.43 €

1 4 Days 1324.5710jet black RAL 90051M5404714414.5313415160.0400

8.43 €

1 4 Days 1324.5710jet black RAL 90051M5404714414.5313420160.0410

8.43 €

1 4 Days 1324.5710jet black RAL 90051M5404714414.5313425160.0420

8.43 €

1 4 Days 1324.5710jet black RAL 90051M5404714414.5313430160.0430

8.66 €

1 4 Days 1324.5710jet black RAL 90051M5404714414.5313435160.0430

8.66 €

1 4 Days 1324.5710jet black RAL 90051M5404714414.5313440160.0440

8.66 €

1 4 Days 1324.5710jet black RAL 90051M5404714414.5313445160.0440

8.66 €

1 4 Days 1324.5710jet black RAL 90051M5404714414.5313450160.0450

8.43 €

1 4 Days 1324.5710orange RAL 20041M5404714414.5313410160.0400

8.43 €

1 4 Days 1324.5710orange RAL 20041M5404714414.5313415160.0400

8.43 €

1 4 Days 1324.5710orange RAL 20041M5404714414.5313420160.0410

8.43 €

1 4 Days 1324.5710orange RAL 20041M5404714414.5313425160.0420

8.43 €

1 4 Days 1324.5710orange RAL 20041M5404714414.5313430160.0430

8.66 €

1 4 Days 1324.5710orange RAL 20041M5404714414.5313435160.0430

8.66 €

1 4 Days 1324.5710orange RAL 20041M5404714414.5313440160.0440

8.66 €

1 4 Days 1324.5710orange RAL 20041M5404714414.5313445160.0440

8.66 €

1 4 Days 1324.5710orange RAL 20041M5404714414.5313450160.0450

8.43 €

1 4 Days 1324.5710colza yellow RAL 10211M5404714414.5313410160.0400

8.43 €

1 4 Days 1324.5710colza yellow RAL 10211M5404714414.5313415160.0400

8.43 €

1 4 Days 1324.5710colza yellow RAL 10211M5404714414.5313420160.0410

8.43 €

1 4 Days 1324.5710colza yellow RAL 10211M5404714414.5313425160.0420

8.43 €

1 4 Days 1324.5710colza yellow RAL 10211M5404714414.5313430160.0430

8.66 €

1 4 Days 1324.5710colza yellow RAL 10211M5404714414.5313435160.0430

8.66 €

1 4 Days 1324.5710colza yellow RAL 10211M5404714414.5313440160.0440

8.66 €

1 4 Days 1324.5710colza yellow RAL 10211M5404714414.5313445160.0440

8.66 €

1 4 Days 1324.5710colza yellow RAL 10211M5404714414.5313450160.0450

8.43 €

1 4 Days 1324.5710traffic red RAL 30201M5404714414.5313410160.0400

8.43 €

1 4 Days 1324.5710traffic red RAL 30201M5404714414.5313415160.0400

8.43 €

1 4 Days 1324.5710traffic red RAL 30201M5404714414.5313420160.0410

8.43 €

1 4 Days 1324.5710traffic red RAL 30201M5404714414.5313425160.0420

8.43 €

1 4 Days 1324.5710traffic red RAL 30201M5404714414.5313430160.0430

8.66 €

1 4 Days 1324.5710traffic red RAL 30201M5404714414.5313435160.0430

8.66 €

1 4 Days 1324.5710traffic red RAL 30201M5404714414.5313440160.0440

8.66 €

1 4 Days 1324.5710traffic red RAL 30201M5404714414.5313445160.0440

8.66 €

1 4 Days 1324.5710traffic red RAL 30201M5404714414.5313450160.0450

8.43 €

1 4 Days 1324.5710signal green RAL 60321M5404714414.5313410160.0400

8.43 €

1 4 Days 1324.5710signal green RAL 60321M5404714414.5313415160.0400

8.43 €

1 4 Days 1324.5710signal green RAL 60321M5404714414.5313420160.0410

8.43 €

1 4 Days 1324.5710signal green RAL 60321M5404714414.5313425160.0420

8.43 €

1 4 Days 1324.5710signal green RAL 60321M5404714414.5313430160.0430

8.66 €

1 4 Days 1324.5710signal green RAL 60321M5404714414.5313435160.0430

8.66 €

1 4 Days 1324.5710signal green RAL 60321M5404714414.5313440160.0440

8.66 €

1 4 Days 1324.5710signal green RAL 60321M5404714414.5313445160.0440

8.66 €

1 4 Days 1324.5710signal green RAL 60321M5404714414.5313450160.0450

8.43 €

1 4 Days 1324.5710traffic blue RAL 50171M5404714414.5313410160.0400

8.43 €

1 4 Days 1324.5710traffic blue RAL 50171M5404714414.5313415160.0400

8.43 €

1 4 Days 1324.5710traffic blue RAL 50171M5404714414.5313420160.0410

8.43 €

1 4 Days 1324.5710traffic blue RAL 50171M5404714414.5313425160.0420

8.43 €

1 4 Days 1324.5710traffic blue RAL 50171M5404714414.5313430160.0430

8.66 €

1 4 Days 1324.5710traffic blue RAL 50171M5404714414.5313435160.0430

8.66 €

1 4 Days 1324.5710traffic blue RAL 50171M5404714414.5313440160.0440

8.66 €

1 4 Days 1324.5710traffic blue RAL 50171M5404714414.5313445160.0440

8.66 €

1 4 Days 1324.5710traffic blue RAL 50171M5404714414.5313450160.0450

8.43 €

1 4 Days 1324.5710light grey RAL 70351M5404714414.5313410160.0400

8.43 €

1 4 Days 1324.5710light grey RAL 70351M5404714414.5313415160.0400

8.43 €

1 4 Days 1324.5710light grey RAL 70351M5404714414.5313420160.0410

8.43 €

1 4 Days 1324.5710light grey RAL 70351M5404714414.5313425160.0420

8.43 €

1 4 Days 1324.5710light grey RAL 70351M5404714414.5313430160.0430

8.66 €

1 4 Days 1324.5710light grey RAL 70351M5404714414.5313435160.0430

Loading...

Basic information

Main material steel Surface finish body textured matt Component material steel
Surface finish component black oxidised Item Clamping Lever Thread type external thread
RoHS true PL Edelstahl false

Tech Support