Clamping levers, Steel with Internal thread, matt textured (K0752)

Clamping levers, Steel with Internal thread, matt textured (K0752)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Advantage: high robustness and strength due to the steel material

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0752.104181
K0752.104182
K0752.104183
K0752.104184
K0752.104185
K0752.104186
K0752.104187
K0752.105181
K0752.105182
K0752.105183
K0752.105184
K0752.105185
K0752.105186
K0752.105187
K0752.106181
K0752.106182
K0752.106183
K0752.106184
K0752.106185
K0752.106186
K0752.106187
K0752.206181
K0752.206182
K0752.206183
K0752.206184
K0752.206185
K0752.206186
K0752.206187
K0752.208181
K0752.208182
K0752.208183
K0752.208184
K0752.208185
K0752.208186
K0752.208187
K0752.308181
K0752.308182
K0752.308183
K0752.308184
K0752.308185
K0752.308186
K0752.308187
K0752.310181
K0752.310182
K0752.310183
K0752.310184
K0752.310185
K0752.310186
K0752.310187
K0752.410181
K0752.410182
K0752.410183
K0752.410184
K0752.410185
K0752.410186
K0752.410187
K0752.412181
K0752.412182
K0752.412183
K0752.412184
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 H B D Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
D2
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth Weight
(kg)

8.07 €

1 4 Days 1324.5710jet black RAL 90051M4404714414.531349160.0380

8.07 €

1 4 Days 1324.5710orange RAL 20041M4404714414.531349160.0380

8.07 €

1 4 Days 1324.5710colza yellow RAL 10211M4404714414.531349160.0380

8.07 €

1 4 Days 1324.5710traffic red RAL 30201M4404714414.531349160.0380

8.07 €

1 4 Days 1324.5710signal green RAL 60321M4404714414.531349160.0380

8.07 €

1 4 Days 1324.5710traffic blue RAL 50171M4404714414.531349160.0380

8.07 €

1 4 Days 1324.5710light grey RAL 70351M4404714414.531349160.0380

8.07 €

1 4 Days 1324.5710jet black RAL 90051M5404714414.531349160.0380

8.07 €

1 4 Days 1324.5710orange RAL 20041M5404714414.531349160.0380

8.07 €

1 4 Days 1324.5710colza yellow RAL 10211M5404714414.531349160.0380

8.07 €

1 4 Days 1324.5710traffic red RAL 30201M5404714414.531349160.0380

8.07 €

1 4 Days 1324.5710signal green RAL 60321M5404714414.531349160.0380

8.07 €

1 4 Days 1324.5710traffic blue RAL 50171M5404714414.531349160.0380

8.07 €

1 4 Days 1324.5710light grey RAL 70351M5404714414.531349160.0380

8.07 €

1 4 Days 1324.5710jet black RAL 90051M6404714414.531349160.0360

8.07 €

1 4 Days 1324.5710orange RAL 20041M6404714414.531349160.0360

8.07 €

1 4 Days 1324.5710colza yellow RAL 10211M6404714414.531349160.0360

8.07 €

1 4 Days 1324.5710traffic red RAL 30201M6404714414.531349160.0360

8.07 €

1 4 Days 1324.5710signal green RAL 60321M6404714414.531349160.0360

8.07 €

1 4 Days 1324.5710traffic blue RAL 50171M6404714414.531349160.0360

8.07 €

1 4 Days 1324.5710light grey RAL 70351M6404714414.531349160.0360

10.89 €

1 4 Days 18.528.51013.5jet black RAL 90052M66574.5196.517.542.545.512200.0930

10.89 €

1 4 Days 18.528.51013.5orange RAL 20042M66574.5196.517.542.545.512200.0930

10.89 €

1 4 Days 18.528.51013.5colza yellow RAL 10212M66574.5196.517.542.545.512200.0930

10.89 €

1 4 Days 18.528.51013.5traffic red RAL 30202M66574.5196.517.542.545.512200.0930

10.89 €

1 4 Days 18.528.51013.5signal green RAL 60322M66574.5196.517.542.545.512200.0930

10.89 €

1 4 Days 18.528.51013.5traffic blue RAL 50172M66574.5196.517.542.545.512200.0930

10.89 €

1 4 Days 18.528.51013.5light grey RAL 70352M66574.5196.517.542.545.512200.0930

10.89 €

1 4 Days 18.528.51013.5jet black RAL 90052M86574.5196.517.542.545.512200.0900

10.89 €

1 4 Days 18.528.51013.5orange RAL 20042M86574.5196.517.542.545.512200.0900

10.89 €

1 4 Days 18.528.51013.5colza yellow RAL 10212M86574.5196.517.542.545.512200.0900

10.89 €

1 4 Days 18.528.51013.5traffic red RAL 30202M86574.5196.517.542.545.512200.0900

10.89 €

1 4 Days 18.528.51013.5signal green RAL 60322M86574.5196.517.542.545.512200.0900

10.89 €

1 4 Days 18.528.51013.5traffic blue RAL 50172M86574.5196.517.542.545.512200.0900

10.89 €

1 4 Days 18.528.51013.5light grey RAL 70352M86574.5196.517.542.545.512200.0900

13.04 €

1 4 Days 21371116jet black RAL 90053M8809122102454.558.514220.1500

13.04 €

1 4 Days 21371116orange RAL 20043M8809122102454.558.514220.1500

13.04 €

1 4 Days 21371116colza yellow RAL 10213M8809122102454.558.514220.1500

13.04 €

1 4 Days 21371116traffic red RAL 30203M8809122102454.558.514220.1500

13.04 €

1 4 Days 21371116signal green RAL 60323M8809122102454.558.514220.1500

13.04 €

1 4 Days 21371116traffic blue RAL 50173M8809122102454.558.514220.1500

13.04 €

1 4 Days 21371116light grey RAL 70353M8809122102454.558.514220.1500

13.04 €

1 4 Days 21371116jet black RAL 90053M10809122102454.558.514220.1450

13.04 €

1 4 Days 21371116orange RAL 20043M10809122102454.558.514220.1450

13.04 €

1 4 Days 21371116colza yellow RAL 10213M10809122102454.558.514220.1450

13.04 €

1 4 Days 21371116traffic red RAL 30203M10809122102454.558.514220.1450

13.04 €

1 4 Days 21371116signal green RAL 60323M10809122102454.558.514220.1450

13.04 €

1 4 Days 21371116traffic blue RAL 50173M10809122102454.558.514220.1450

13.04 €

1 4 Days 21371116light grey RAL 70353M10809122102454.558.514220.1450

16.80 €

1 4 Days 27431319jet black RAL 90054M109510927.510276367.517240.2570

16.80 €

1 4 Days 27431319orange RAL 20044M109510927.510276367.517240.2570

16.80 €

1 4 Days 27431319colza yellow RAL 10214M109510927.510276367.517240.2570

16.80 €

1 4 Days 27431319traffic red RAL 30204M109510927.510276367.517240.2570

16.80 €

1 4 Days 27431319signal green RAL 60324M109510927.510276367.517240.2570

16.80 €

1 4 Days 27431319traffic blue RAL 50174M109510927.510276367.517240.2570

16.80 €

1 4 Days 27431319light grey RAL 70354M109510927.510276367.517240.2570

16.80 €

1 4 Days 27431319jet black RAL 90054M129510927.510276367.517240.2510

16.80 €

1 4 Days 27431319orange RAL 20044M129510927.510276367.517240.2510

16.80 €

1 4 Days 27431319colza yellow RAL 10214M129510927.510276367.517240.2510

16.80 €

1 4 Days 27431319traffic red RAL 30204M129510927.510276367.517240.2510

Loading...

Basic information

Main material steel Surface finish body textured matt Component material steel
Surface finish component black oxidised Item Clamping Lever Thread type internal thread
RoHS true PL Edelstahl false

Tech Support