Levelling feet plates Form C (27817) (Part Numbers)

Levelling feet plates Form C (27817)
· Components for assembling a swivel foot

· Application sectors: machine and equipment construction, logistics and assembly

· Any plate can be combined with any threaded spindle

· The anti-slip-plate absorbs vibrations and prevents the swivel foot slipping

· Material: plate die-cast zinc or 1.4305 stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27817-30801
27817-30802
27817-31001
27817-31002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material A
(mm)
D=plate diameter
(mm)
Load rating max.
(kN)

20.07 €

1 4 Days Zinc558035

45.35 €

1 4 Days Stainless steel558045

24.58 €

1 4 Days Zinc7410035

67.61 €

1 4 Days Stainless steel7410045

Loading...

  1. 1

Basic information

Form C H=Height(mm) 18

Tech Support