Levelling feet plates Form B (27817) (Part Numbers)

Levelling feet plates Form B (27817)
· Components for assembling a swivel foot

· Application sectors: machine and equipment construction, logistics and assembly

· Any plate can be combined with any threaded spindle

· The anti-slip-plate absorbs vibrations and prevents the swivel foot slipping

· Material: plate die-cast zinc or 1.4305 stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27817-20601
27817-20602
27817-20801
27817-20802
27817-21001
27817-21002
27817-21201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D=plate diameter
(mm)
Load rating max.
(kN)

14.55 €

1 4 Days Zinc6035

30.82 €

1 4 Days Stainless steel6045

17.76 €

1 4 Days Zinc8035

43.08 €

1 4 Days Stainless steel8045

24.92 €

1 4 Days Zinc10035

67.19 €

1 4 Days Stainless steel10045

30.94 €

1 4 Days Zinc12035

Loading...

  1. 1

Basic information

Form B H=Height(mm) 20

Tech Support