Levelling feet plates Form A (27817)

Levelling feet plates Form A (27817)
· Components for assembling a swivel foot

· Application sectors: machine and equipment construction, logistics and assembly

· Any plate can be combined with any threaded spindle

· The anti-slip-plate absorbs vibrations and prevents the swivel foot slipping

· Material: plate die-cast zinc or 1.4305 stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27817-10401
27817-10451
27817-10501
27817-10601
27817-10602
27817-10801
27817-10802
27817-11001
27817-11002
27817-11201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D=plate diameter
(mm)
Load rating max.
(kN)

7.89 €

1 4 Days Zinc4020

8.76 €

1 4 Days Zinc4525

9.19 €

1 4 Days Zinc5025

13.34 €

1 4 Days Zinc6035

29.60 €

1 4 Days Stainless steel6045

15.84 €

1 4 Days Zinc8035

41.23 €

1 4 Days Stainless steel8045

20.45 €

1 4 Days Zinc10035

63.31 €

1 4 Days Stainless steel10045

26.58 €

1 4 Days Zinc12035

Loading...

  1. 1

Basic information

Form A H=Height(mm) 18

Tech Support