Levelling feet plates plastic, Form A (27815)

Levelling feet plates plastic, Form A (27815)
· Components for assembling a swivel foot

· Application sectors: machine and equipment construction, logistics and assembly

· Any plate can be combined with any threaded spindle

· The anti-slip-plate absorbs vibrations and prevents the swivel foot slipping

· Material: steel or 1.4305 stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27815-1060
27815-1080
27815-1100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=plate diameter
(mm)

2.82 €

1 4 Days 60

3.13 €

1 4 Days 80

6.28 €

1 4 Days 100

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour Black Form A
H=Height(mm) 18 Load rating max.(kN) 12

Tech Support