Clamping levers, Zinc with External thread, Steel parts trivalent blue passivated, matt textured (K1659)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1659.003181X6
K1659.003181X10
K1659.003181X15
K1659.003181X20
K1659.003182X6
K1659.003182X10
K1659.003182X15
K1659.003182X20
K1659.003183X6
K1659.003183X10
K1659.003183X15
K1659.003183X20
K1659.003184X6
K1659.003184X10
K1659.003184X15
K1659.003184X20
K1659.003185X6
K1659.003185X10
K1659.003185X15
K1659.003185X20
K1659.003186X6
K1659.003186X10
K1659.003186X15
K1659.003186X20
K1659.003187X6
K1659.003187X10
K1659.003187X15
K1659.003187X20
K1659.003188X6
K1659.003188X10
K1659.003188X15
K1659.003188X20
K1659.004181X10
K1659.004181X15
K1659.004181X20
K1659.004181X25
K1659.004181X30
K1659.004181X35
K1659.004181X40
K1659.004181X45
K1659.004181X50
K1659.004182X10
K1659.004182X15
K1659.004182X20
K1659.004182X25
K1659.004182X30
K1659.004182X35
K1659.004182X40
K1659.004182X45
K1659.004182X50
K1659.004183X10
K1659.004183X15
K1659.004183X20
K1659.004183X25
K1659.004183X30
K1659.004183X35
K1659.004183X40
K1659.004183X45
K1659.004183X50
K1659.004184X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 H B D Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
D2
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth Weight
(kg)

5.32 €

1 4 Days 1324.5710jet black RAL 90050M3303714414.530336160.0280

5.32 €

1 4 Days 1324.5710jet black RAL 90050M3303714414.5303310160.0300

5.32 €

1 4 Days 1324.5710jet black RAL 90050M3303714414.5303315160.0320

5.32 €

1 4 Days 1324.5710jet black RAL 90050M3303714414.5303320160.0330

5.32 €

1 4 Days 1324.5710orange RAL 20040M3303714414.530336160.0280

5.32 €

1 4 Days 1324.5710orange RAL 20040M3303714414.5303310160.0300

5.32 €

1 4 Days 1324.5710orange RAL 20040M3303714414.5303315160.0320

5.32 €

1 4 Days 1324.5710orange RAL 20040M3303714414.5303320160.0330

5.32 €

1 4 Days 1324.5710colza yellow RAL 10210M3303714414.530336160.0280

5.32 €

1 4 Days 1324.5710colza yellow RAL 10210M3303714414.5303310160.0300

5.32 €

1 4 Days 1324.5710colza yellow RAL 10210M3303714414.5303315160.0320

5.32 €

1 4 Days 1324.5710colza yellow RAL 10210M3303714414.5303320160.0330

5.32 €

1 4 Days 1324.5710traffic red RAL 30200M3303714414.530336160.0280

5.32 €

1 4 Days 1324.5710traffic red RAL 30200M3303714414.5303310160.0300

5.32 €

1 4 Days 1324.5710traffic red RAL 30200M3303714414.5303315160.0320

5.32 €

1 4 Days 1324.5710traffic red RAL 30200M3303714414.5303320160.0330

5.32 €

1 4 Days 1324.5710signal green RAL 60320M3303714414.530336160.0280

5.32 €

1 4 Days 1324.5710signal green RAL 60320M3303714414.5303310160.0300

5.32 €

1 4 Days 1324.5710signal green RAL 60320M3303714414.5303315160.0320

5.32 €

1 4 Days 1324.5710signal green RAL 60320M3303714414.5303320160.0330

5.32 €

1 4 Days 1324.5710traffic blue RAL 50170M3303714414.530336160.0280

5.32 €

1 4 Days 1324.5710traffic blue RAL 50170M3303714414.5303310160.0300

5.32 €

1 4 Days 1324.5710traffic blue RAL 50170M3303714414.5303315160.0320

5.32 €

1 4 Days 1324.5710traffic blue RAL 50170M3303714414.5303320160.0330

5.32 €

1 4 Days 1324.5710light grey RAL 70350M3303714414.530336160.0280

5.32 €

1 4 Days 1324.5710light grey RAL 70350M3303714414.5303310160.0300

5.32 €

1 4 Days 1324.5710light grey RAL 70350M3303714414.5303315160.0320

5.32 €

1 4 Days 1324.5710light grey RAL 70350M3303714414.5303320160.0330

5.32 €

1 4 Days 1324.5710window grey RAL 70400M3303714414.530336160.0280

5.32 €

1 4 Days 1324.5710window grey RAL 70400M3303714414.5303310160.0300

5.32 €

1 4 Days 1324.5710window grey RAL 70400M3303714414.5303315160.0320

5.32 €

1 4 Days 1324.5710window grey RAL 70400M3303714414.5303320160.0330

5.32 €

1 4 Days 1324.5710jet black RAL 90050M4303714414.5303310160.0320

5.32 €

1 4 Days 1324.5710jet black RAL 90050M4303714414.5303315160.0324

5.32 €

1 4 Days 1324.5710jet black RAL 90050M4303714414.5303320160.0327

5.32 €

1 4 Days 1324.5710jet black RAL 90050M4303714414.5303325160.0328

5.32 €

1 4 Days 1324.5710jet black RAL 90050M4303714414.5303330160.0343

5.81 €

1 4 Days 1324.5710jet black RAL 90050M4303714414.5303335160.0308

5.81 €

1 4 Days 1324.5710jet black RAL 90050M4303714414.5303340160.0353

5.81 €

1 4 Days 1324.5710jet black RAL 90050M4303714414.5303345160.0348

5.81 €

1 4 Days 1324.5710jet black RAL 90050M4303714414.5303350160.0349

5.32 €

1 4 Days 1324.5710orange RAL 20040M4303714414.5303310160.0320

5.32 €

1 4 Days 1324.5710orange RAL 20040M4303714414.5303315160.0324

5.32 €

1 4 Days 1324.5710orange RAL 20040M4303714414.5303320160.0327

5.32 €

1 4 Days 1324.5710orange RAL 20040M4303714414.5303325160.0328

5.32 €

1 4 Days 1324.5710orange RAL 20040M4303714414.5303330160.0343

5.81 €

1 4 Days 1324.5710orange RAL 20040M4303714414.5303335160.0308

5.81 €

1 4 Days 1324.5710orange RAL 20040M4303714414.5303340160.0353

5.81 €

1 4 Days 1324.5710orange RAL 20040M4303714414.5303345160.0348

5.81 €

1 4 Days 1324.5710orange RAL 20040M4303714414.5303350160.0349

5.32 €

1 4 Days 1324.5710colza yellow RAL 10210M4303714414.5303310160.0320

5.32 €

1 4 Days 1324.5710colza yellow RAL 10210M4303714414.5303315160.0324

5.32 €

1 4 Days 1324.5710colza yellow RAL 10210M4303714414.5303320160.0327

5.32 €

1 4 Days 1324.5710colza yellow RAL 10210M4303714414.5303325160.0328

5.32 €

1 4 Days 1324.5710colza yellow RAL 10210M4303714414.5303330160.0343

5.81 €

1 4 Days 1324.5710colza yellow RAL 10210M4303714414.5303335160.0308

5.81 €

1 4 Days 1324.5710colza yellow RAL 10210M4303714414.5303340160.0353

5.81 €

1 4 Days 1324.5710colza yellow RAL 10210M4303714414.5303345160.0348

5.81 €

1 4 Days 1324.5710colza yellow RAL 10210M4303714414.5303350160.0349

5.32 €

1 4 Days 1324.5710traffic red RAL 30200M4303714414.5303310160.0320

Loading...

Basic information

Main material zinc Surface finish body textured matt Component material steel
Surface finish component blue-passivated Item Clamping Lever Thread type external thread
RoHS true PL Edelstahl false

Tech Support