Telescopic slides, steel for side mounting, full extension, load capacity up to 227 kg, Form B right (21335)

Telescopic slides, steel for side mounting, full extension, load capacity up to 227 kg, Form B right (21335)
· Latches in open and closed positions

· For heavy duty use

· Manual release

· Smooth running

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21335-25-03051
21335-25-03561
21335-25-04061
21335-25-04571
21335-25-05081
21335-25-05591
21335-25-06101
21335-25-06601
21335-25-07111
21335-25-07621
21335-25-08131
21335-25-08641
21335-25-09141
21335-25-10161
21335-25-10671
21335-25-12191
21335-25-13721
21335-25-15241
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke Ls
(mm)
Rail Length L
(mm)
Loading per pair
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
A6
(mm)
A7
(mm)
A8
(mm)
A9
(mm)
A10
(mm)
A11
(mm)
A12
(mm)
A13
(mm)
A14
(mm)
A15
(mm)
A16
(mm)

140.79 €

1 4 Days 304.8304.8272---203.2260.4279.4-------153.9179.3198.4

146.11 €

1 4 Days 355.6355.6272---254311.2330.2-------204.7230.1249.2

155.03 €

1 4 Days 406.4406.4272---304.8362381-------255.5280.9300

164.51 €

1 4 Days 457.2457.2272---355.6412.8431.8127------306.3331.7350.8

171.59 €

1 4 Days 508508272---406.4463.6482.6127-----296.6357.1382.5401.6

182.41 €

1 4 Days 558.8558.8272---457.2514.4533.4127190.5----347.7407.9433.3452.4

196.17 €

1 4 Days 609.6609.6267---508565.2584.2127190.5----398.5458.7484.1503.2

206.43 €

1 4 Days 660.4660.4264---558.8616635127190.5----449.3509.5534.9554

216.40 €

1 4 Days 711.2711.2261---609.6666.8685.8127190.5----500.1560.3585.7604.8

229.73 €

1 4 Days 762762258235-501.7660.4717.6736.6127190.5----550.9611.1636.5655.6

243.98 €

1 4 Days 812.8812.8256235-552.5711.2768.4787.4127190.5----601.7661.9687.3706.4

288.52 €

1 4 Days 863.6863.6256235-603.2762819.1838.2127190.5-520.7--652.5712.7738.1757.1

296.67 €

1 4 Days 914.4914.4248235-654.1812.8869.9889127190.5368.3520.7--703.3763.5788.9807.9

346.15 €

1 4 Days 10161016237235-755.7914.4971.5990.6127190.5368.3---804.9865.1890.5909.5

374.63 €

1 4 Days 1066.81066.8228235-806.5965.21022.41041.4127190.5368.3---855.7915.9941.3960.4

463.57 €

1 4 Days 1219.21219.2204235-958.91117.61174.81193.8127190.5368.3520.7825.5-1008.11068.31093.71112.8

520.23 €

1 4 Days 1371.61371.6196235-958.912701327.21346.2127190.5368.3520.7825.5-1160.51220.81246.21265.2

613.15 €

1 4 Days 15241524182235596.9958.91422.41479.51498.6127190.5368.3520.7825.51130.31312.91373.11398.51417.8

Loading...

  1. 1

Basic information

Height h(mm) 76.2 Width W(mm) 19.1 Main material Steel
Surface finish body galvanised Assembly side mounting Form B
Form-Type right A(mm) 12.7

Tech Support