Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
07144-106 |
07144-108 |
07144-110 |
07144-112 |
07144-116 |
07144-120 |
07144-306 |
07144-308 |
07144-310 |
07144-312 |
07144-316 |
07144-320 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | D=plate diameter (mm) | Load rating max. (kN) | Main Body Height h (mm) | D1=Thread (M) (mm) | Component material | Form | H2 (mm) | SW (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.60 € | 1 | 4 Days | Steel | 20 | 10 | 15 | 6 | Steel | A | 2.5 | 10 | 8.5 | ||
11.29 € | 1 | 4 Days | Steel | 25 | 18 | 18 | 8 | Steel | A | 4 | 13 | 9 | ||
14.37 € | 1 | 4 Days | Steel | 32 | 20 | 22 | 10 | Steel | A | 5 | 17 | 10 | ||
19.75 € | 1 | 4 Days | Steel | 40 | 35 | 26 | 12 | Steel | A | 6 | 19 | 12 | ||
26.14 € | 1 | 4 Days | Steel | 50 | 45 | 32 | 16 | Steel | A | 7 | 24 | 14 | ||
33.08 € | 1 | 4 Days | Steel | 60 | 55 | 42 | 20 | Steel | A | 8 | 30 | 18 | ||
19.20 € | 1 | 4 Days | Stainless Steel | 20 | 10 | 15 | 6 | Stainless steel | B | 2.5 | 10 | 8.5 | ||
20.52 € | 1 | 4 Days | - | 25 | 18 | 18 | 8 | Stainless steel | B | 4 | 13 | 9 | ||
24.27 € | 1 | 4 Days | Stainless Steel | 32 | 20 | 22 | 10 | Stainless steel | B | 5 | 17 | 10 | ||
28.06 € | 1 | 4 Days | Stainless Steel | 40 | 35 | 26 | 12 | Stainless steel | B | 6 | 19 | 12 | ||
32.97 € | 1 | 4 Days | - | 50 | 45 | 32 | 16 | Stainless steel | B | 7 | 24 | 14 | ||
43.17 € | 1 | 4 Days | - | 60 | 55 | 42 | 20 | Stainless steel | B | 8 | 30 | 18 |
Loading...
Type | Level Adjusting Base |
---|
Configure
Basic Attributes
Body Material
D=plate diameter(mm)
Load rating max.(kN)
Main Body Height h(mm)
D1=Thread (M)(mm)
Component material
Form
H2(mm)
SW(mm)
T(mm)
Filter by standard shipping days
Optional Attributes