Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L=thread length (mm) | D1=Thread (M) (mm) | Main material | H1=Total height (mm) | H2 (mm) | SW (mm) | SW1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
16.92 € | 1 | 4 Days | 50 | 10 | Steel | 82 | 32 | 14 | 5 | ||
16.92 € | 1 | 4 Days | 50 | 12 | Steel | 82 | 32 | 14 | 6 | ||
18.13 € | 1 | 4 Days | 100 | 12 | Steel | 132 | 32 | 14 | 6 | ||
19.47 € | 1 | 4 Days | 75 | 16 | Steel | 108 | 33 | 16 | 8 | ||
19.84 € | 1 | 4 Days | 100 | 16 | Steel | 133 | 33 | 16 | 8 | ||
21.67 € | 1 | 4 Days | 150 | 16 | Steel | 183 | 33 | 16 | 8 | ||
22.36 € | 1 | 4 Days | 200 | 16 | Steel | 233 | 33 | 16 | 8 | ||
21.46 € | 1 | 4 Days | 50 | 10 | Stainless steel | 82 | 32 | 14 | 5 | ||
21.46 € | 1 | 4 Days | 50 | 12 | Stainless steel | 82 | 32 | 14 | 6 | ||
22.92 € | 1 | 4 Days | 100 | 12 | Stainless steel | 132 | 32 | 14 | 6 | ||
21.71 € | 1 | 4 Days | 75 | 16 | Stainless steel | 108 | 33 | 13 | 8 | ||
22.33 € | 1 | 4 Days | 100 | 16 | Stainless steel | 133 | 33 | 13 | 8 | ||
23.54 € | 1 | 4 Days | 150 | 16 | Stainless steel | 183 | 33 | 13 | 8 | ||
26.44 € | 1 | 4 Days | 200 | 16 | Stainless steel | 233 | 33 | 13 | 8 |
Loading...
D=plate diameter(mm) | 60 | Load rating max.(kN) | 7 | Component material | Rubber |
---|---|---|---|---|---|
Form | D | A(mm) | 45 | H=Height(mm) | 22 |
Configure
Basic Attributes
L=thread length(mm)
D1=Thread (M)(mm)
Main material
H1=Total height(mm)
H2(mm)
SW(mm)
SW1(mm)
Filter by standard shipping days
Optional Attributes