Manufacturer part number: 05561-02-1613
Brand: NORELEM
Price: 24.87 €
Delivery time: 4 Days
Actuation: square 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05561-02-1613
Main material | Stainless steel | Steel code | 1.4401 | D=diameter(mm) | 20 |
---|---|---|---|---|---|
H=Height(mm) | 13.5 | S=Max. wall thickness(mm) | 5 |
This page is Quarter-turn locks stainless steel (05561), part number 05561-02-1613.
You can find the detail information about specifications and dimensions on part number 05561-02-1613.
Part Number |
---|
05561-02-2013 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Actuation |
---|---|---|---|---|---|
24.87 € | 1 | 4 Days | slot |