Configure
  • Main material
  • D1=Plate diameter(mm)
  • D2(mm)
  • D4(mm)
  • Form
  • Size
  • H1(mm)
  • H2(mm)
  • L5(mm)
  • Suitable for grub screws
  • Est. shipping days
    • All
    • Within 4 working days

Thrust pads (07142)

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items

Main material

D1=Plate diameter

(mm)

D2

(mm)

D4

(mm)

Form

Size

H1

(mm)

H2

(mm)

L5

(mm)

Suitable for grub screws

Minimum order quantity
Steel
15
4.4
8.6
A
1
7.6
2.5
3.8
M6
1 pieces
Steel
18
5.9
12
A
2
9
3.5
4.4
M8
1 pieces
Steel
21
7.9
15
A
3
11
4
5
M10
1 pieces
Steel
25
7.9
18
A
4
13
5
6.9
M12
1 pieces
Polyamide
15
4.4
8.6
A
1
7.6
2.5
3.8
M6
1 pieces
Polyamide
18
5.9
12
B
2
9
3.5
4.4
M8
1 pieces
Polyamide
21
7.9
15
C
3
11
4
5
M10
1 pieces
Polyamide
25
7.9
18
C
4
13
5
6.9
M12
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1.31 €
( 1.56 € )
4 working days
1.53 €
( 1.82 € )
4 working days
1.59 €
( 1.89 € )
4 working days
2.14 €
( 2.55 € )
4 working days
0.54 €
( 0.64 € )
4 working days
0.65 €
( 0.77 € )
4 working days
0.72 €
( 0.86 € )
4 working days
0.94 €
( 1.12 € )
4 working days

More Information

Basic information

· Suitable for grub screws with ball stud

· Material: steel or polyamide (PA 6)

· Various versions