Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | B (mm) | D=internal diameter (mm) | D1 (mm) | D2=Outside diameter (mm) | F (kN) | for screw | H max. (mm) | H min. (mm) | M (mm) | N (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.91 € | 1 | 4 Days | High carbon steel | 5 | 6.6 | M15x1 | 25 | 40 | M6 | 26 | 22 | 2 | 4 | ||
71.87 € | 1 | 4 Days | Stainless steel | 5 | 6.6 | M15x1 | 25 | 27.1 | M6 | 26 | 22 | 2 | 4 | ||
58.24 € | 1 | 4 Days | High carbon steel | 6 | 6.6 | M20x1 | 32 | 65 | M6 | 31 | 26 | 2 | 4 | ||
79.54 € | 1 | 4 Days | Stainless steel | 6 | 6.6 | M20x1 | 32 | 43.4 | M6 | 31 | 26 | 2 | 4 | ||
58.24 € | 1 | 4 Days | High carbon steel | 6 | 9 | M20x1 | 32 | 65 | M8 | 31 | 26 | 2 | 4 | ||
79.54 € | 1 | 4 Days | Stainless steel | 6 | 9 | M20x1 | 32 | 43.4 | M8 | 31 | 26 | 2 | 4 | ||
58.24 € | 1 | 4 Days | High carbon steel | 6 | 11 | M20x1 | 32 | 65 | M10 | 31 | 26 | 2 | 4 | ||
79.54 € | 1 | 4 Days | Stainless steel | 6 | 11 | M20x1 | 32 | 43.4 | M10 | 31 | 26 | 2 | 4 | ||
64.39 € | 1 | 4 Days | High carbon steel | 7 | 11 | M30x1.5 | 45 | 120 | M10 | 41 | 34 | 2 | 5 | ||
99.79 € | 1 | 4 Days | Stainless steel | 7 | 11 | M30x1.5 | 45 | 84 | M10 | 41 | 34 | 2 | 5 | ||
64.39 € | 1 | 4 Days | High carbon steel | 7 | 13.5 | M30x1.5 | 45 | 120 | M12 | 41 | 34 | 2 | 5 | ||
99.79 € | 1 | 4 Days | Stainless steel | 7 | 13.5 | M30x1.5 | 45 | 84 | M12 | 41 | 34 | 2 | 5 | ||
64.39 € | 1 | 4 Days | High carbon steel | 7 | 17.5 | M30x1.5 | 45 | 120 | M16 | 41 | 34 | 2 | 5 | ||
99.79 € | 1 | 4 Days | Stainless steel | 7 | 17.5 | M30x1.5 | 45 | 84 | M16 | 41 | 34 | 2 | 5 | ||
85.62 € | 1 | 4 Days | High carbon steel | 9 | 17.5 | M40x1.5 | 58 | 210 | M16 | 53 | 44 | 2.5 | 6 | ||
130.78 € | 1 | 4 Days | Stainless steel | 9 | 17.5 | M40x1.5 | 58 | 148 | M16 | 53 | 44 | 2.5 | 6 | ||
85.62 € | 1 | 4 Days | High carbon steel | 9 | 22 | M40x1.5 | 58 | 210 | M20 | 53 | 44 | 2.5 | 6 | ||
130.78 € | 1 | 4 Days | Stainless steel | 9 | 22 | M40x1.5 | 58 | 148 | M20 | 53 | 44 | 2.5 | 6 | ||
85.62 € | 1 | 4 Days | High carbon steel | 9 | 26 | M40x1.5 | 58 | 210 | M24 | 53 | 44 | 2.5 | 6 | ||
130.78 € | 1 | 4 Days | Stainless steel | 9 | 26 | M40x1.5 | 58 | 148 | M24 | 53 | 44 | 2.5 | 6 | ||
131.79 € | 1 | 4 Days | High carbon steel | 11 | 22 | M50x1.5 | 70 | 330 | M20 | 60 | 50 | 2.5 | 6 | ||
193.32 € | 1 | 4 Days | Stainless steel | 11 | 22 | M50x1.5 | 70 | 225 | M20 | 60 | 50 | 2.5 | 6 | ||
131.79 € | 1 | 4 Days | High carbon steel | 11 | 26 | M50x1.5 | 70 | 330 | M24 | 60 | 50 | 2.5 | 6 | ||
193.32 € | 1 | 4 Days | Stainless steel | 11 | 26 | M50x1.5 | 70 | 225 | M24 | 60 | 50 | 2.5 | 6 | ||
131.79 € | 1 | 4 Days | High carbon steel | 11 | 33 | M50x1.5 | 70 | 330 | M30 | 60 | 50 | 2.5 | 6 | ||
193.32 € | 1 | 4 Days | Stainless steel | 11 | 33 | M50x1.5 | 70 | 225 | M30 | 60 | 50 | 2.5 | 6 | ||
162.37 € | 1 | 4 Days | High carbon steel | 11 | 26 | M60x2 | 80 | 495 | M24 | 68 | 56 | 3 | 7 | ||
230.76 € | 1 | 4 Days | Stainless steel | 11 | 26 | M60x2 | 80 | 323 | M24 | 68 | 56 | 3 | 7 | ||
162.37 € | 1 | 4 Days | High carbon steel | 11 | 33 | M60x2 | 80 | 495 | M30 | 68 | 56 | 3 | 7 | ||
230.76 € | 1 | 4 Days | Stainless steel | 11 | 33 | M60x2 | 80 | 323 | M30 | 68 | 56 | 3 | 7 |
Loading...
α | 4° |
---|
Configure
Basic Attributes
Main material
B(mm)
D=internal diameter(mm)
D1(mm)
D2=Outside diameter(mm)
F(kN)
for screw
H max.(mm)
H min.(mm)
M(mm)
N(mm)
Filter by standard shipping days
Optional Attributes