Levelling sets spherical washer (27707)

Levelling sets spherical washer (27707)
· For mounting motors, aggregates, drive elements and production lines

· Exact alignment when mounting on inclined surfaces

· Swivel angle up to 4°

· Long travel 15 mm to 50 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27707-1506
27707-15061
27707-2006
27707-2008
27707-20061
27707-20081
27707-2010
27707-20101
27707-2510
27707-25101
27707-2512
27707-2516
27707-25121
27707-25161
27707-3216
27707-32161
27707-3220
27707-32201
27707-3224
27707-32241
27707-4020
27707-40201
27707-4024
27707-40241
27707-4030
27707-40301
27707-5024
27707-50241
27707-5030
27707-50301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material B
(mm)
D=internal diameter
(mm)
D1
(mm)
D2=Outside diameter
(mm)
F
(kN)
for screw H max.
(mm)
H min.
(mm)
M
(mm)
N
(mm)

71.00 €

1 4 Days High carbon steel56.6M15x12540M6503524

92.29 €

1 4 Days Stainless steel56.6M15x12527.1M6503524

73.39 €

1 4 Days High carbon steel66.6M20x13265M6634324

73.39 €

1 4 Days High carbon steel69M20x13265M8634324

97.03 €

1 4 Days Stainless steel66.6M20x13243.4M6634324

97.03 €

1 4 Days Stainless steel69M20x13243.4M8634324

73.39 €

1 4 Days High carbon steel611M20x13265M10634324

97.03 €

1 4 Days Stainless steel611M20x13243.4M10634324

85.23 €

1 4 Days High carbon steel711M30x1.545120M10795425

111.23 €

1 4 Days Stainless steel711M30x1.54584M10795425

85.23 €

1 4 Days High carbon steel713.5M30x1.545120M12795425

85.23 €

1 4 Days High carbon steel717.5M30x1.545120M16795425

111.23 €

1 4 Days Stainless steel713.5M30x1.54584M12795425

111.23 €

1 4 Days Stainless steel717.5M30x1.54584M16795425

101.78 €

1 4 Days High carbon steel917.5M40x1.558210M16102702.56

158.56 €

1 4 Days Stainless steel917.5M40x1.558148M16102702.56

101.78 €

1 4 Days High carbon steel922M40x1.558210M20102702.56

158.56 €

1 4 Days Stainless steel922M40x1.558148M20102702.56

101.78 €

1 4 Days High carbon steel926M40x1.558210M24102702.56

158.56 €

1 4 Days Stainless steel926M40x1.558148M24102702.56

139.63 €

1 4 Days High carbon steel1122M50x1.570330M20123832.56

255.13 €

1 4 Days Stainless steel1122M50x1.570225M20123832.56

139.63 €

1 4 Days High carbon steel1126M50x1.570330M24123832.56

255.13 €

1 4 Days Stainless steel1126M50x1.570225M24123832.56

139.63 €

1 4 Days High carbon steel1133M50x1.570330M30123832.56

255.13 €

1 4 Days Stainless steel1133M50x1.570225M30123832.56

184.62 €

1 4 Days High carbon steel1126M60x280495M241449437

344.13 €

1 4 Days Stainless steel1126M60x280323M241449437

184.62 €

1 4 Days High carbon steel1133M60x280495M301449437

344.13 €

1 4 Days Stainless steel1133M60x280323M301449437

Loading...

  1. 1

Basic information

α

Tech Support