Levelling sets spherical washer with locknut (27708)

Levelling sets spherical washer with locknut (27708)
· For mounting motors, aggregates, drive elements and production lines

· Exact alignment when mounting on inclined surfaces

· Swivel angle up to 4°

· Locknut secures a prescribed adjustment

· Long travel 15 mm to 39 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27708-1006
27708-10061
27708-1406
27708-1408
27708-14061
27708-14081
27708-1410
27708-14101
27708-1810
27708-18101
27708-1812
27708-1816
27708-18121
27708-18161
27708-2316
27708-23161
27708-2320
27708-23201
27708-2324
27708-23241
27708-2920
27708-29201
27708-2924
27708-29241
27708-2930
27708-29301
27708-3924
27708-39241
27708-3930
27708-39301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material B
(mm)
D=internal diameter
(mm)
D1
(mm)
D2=Outside diameter
(mm)
F
(kN)
for screw H max.
(mm)
H min.
(mm)
M
(mm)
N
(mm)

90.13 €

1 4 Days High carbon steel56.6M15x12540M6504024

100.26 €

1 4 Days Stainless steel56.6M15x12527.1M6504024

99.86 €

1 4 Days High carbon steel66.6M20x13265M6634924

99.86 €

1 4 Days High carbon steel69M20x13265M8634924

112.77 €

1 4 Days Stainless steel66.6M20x13243.4M6634924

112.77 €

1 4 Days Stainless steel69M20x13243.4M8634924

99.86 €

1 4 Days High carbon steel611M20x13265M10634924

109.60 €

1 4 Days Stainless steel611M20x13243.4M10634924

112.03 €

1 4 Days High carbon steel711M30x1.545120M10796125

125.30 €

1 4 Days Stainless steel711M30x1.54584M10796125

112.03 €

1 4 Days High carbon steel713.5M30x1.545120M12796125

112.03 €

1 4 Days High carbon steel717.5M30x1.545120M16796125

125.30 €

1 4 Days Stainless steel713.5M30x1.54584M12796125

125.30 €

1 4 Days Stainless steel717.5M30x1.54584M16796125

137.82 €

1 4 Days High carbon steel917.5M40x1.558210M16102792.56

164.98 €

1 4 Days Stainless steel917.5M40x1.558148M16102792.56

137.82 €

1 4 Days High carbon steel922M40x1.558210M20102792.56

164.98 €

1 4 Days Stainless steel922M40x1.558148M20102792.56

137.82 €

1 4 Days High carbon steel926M40x1.558210M24102792.56

164.98 €

1 4 Days Stainless steel926M40x1.558148M24102792.56

182.93 €

1 4 Days High carbon steel1122M50x1.570330M20123942.56

258.54 €

1 4 Days Stainless steel1122M50x1.570225M20123942.56

182.93 €

1 4 Days High carbon steel1126M50x1.570330M24123942.56

258.54 €

1 4 Days Stainless steel1126M50x1.570225M24123942.56

182.93 €

1 4 Days High carbon steel1133M50x1.570330M30123942.56

258.54 €

1 4 Days Stainless steel1133M50x1.570225M30123942.56

250.59 €

1 4 Days High carbon steel1126M60x280495M2414410537

357.10 €

1 4 Days Stainless steel1126M60x280323M2414410537

250.59 €

1 4 Days High carbon steel1133M60x280495M3014410537

357.10 €

1 4 Days Stainless steel1133M60x280323M3014410537

Loading...

  1. 1

Basic information

α

Tech Support