Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21884-000010X0500 |
21884-000010X1000 |
21884-100010X0500 |
21884-100010X1000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L=Length (mm) | L1=Total length (mm) | |
---|---|---|---|---|---|---|
34.10 € | 1 | 4 Days | 500 | 500 | ||
69.36 € | 1 | 4 Days | 1000 | 1000 | ||
36.23 € | 1 | 4 Days | 500 | 510 | ||
76.44 € | 1 | 4 Days | 1000 | 1010 |
Loading...
Main material | Aluminium | Surface finish body | Ground and anodized | Main colour | Black |
---|---|---|---|---|---|
N=zero point | Left | Division | 1 mm | S=scaling | Bottom |
B=Width(mm) | 30 | H=Height(mm) | 6 |