Mushroom knobs internal thread, Steel, Stainless Steel or Aluminium (06240)

Mushroom knobs internal thread, Steel, Stainless Steel or Aluminium (06240)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Versions: steel, stainless steel or aluminium

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06240-0003
06240-003
06240-0104
06240-0105
06240-0206
06240-0308
06240-0410
06240-0902
06240-1003
06240-104
06240-105
06240-1104
06240-1105
06240-1206
06240-1308
06240-1410
06240-1902
06240-2003
06240-206
06240-2104
06240-2105
06240-2206
06240-2308
06240-2410
06240-2902
06240-3003
06240-308
06240-3104
06240-3105
06240-3206
06240-3308
06240-3410
06240-3902
06240-4003
06240-410
06240-4104
06240-4105
06240-4206
06240-4308
06240-4410
06240-4902
06240-902
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Material Main Body Outer Diameter D
(φ)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)
Item Main colour Size Surface finish body PL Edelstahl Weight (ERP)
(kg)

5.81 €

1 4 Days M3Steel1810188.67.5--0blue-passivatedno0.0212

6.89 €

1 4 Days M3Stainless Steel1810188.67.5--0electropolishedyes0.0210

6.36 €

1 4 Days M4Steel2112211010--1blue-passivatedno0.0327

6.36 €

1 4 Days M5Steel2112211012.5--1blue-passivatedno0.0313

7.08 €

1 4 Days M6Steel2514251212--2blue-passivatedno0.0522

11.25 €

1 4 Days M8Steel3318331616--3blue-passivatedno0.1138

11.74 €

1 4 Days M10Steel40244018.720--4blue-passivatedno0.2181

6.36 €

1 4 Days M2Steel148146.74--9blue-passivatedno0.0112

5.73 €

1 4 Days M3Aluminum1810188.67.5-natural0anodizedno0.0086

7.60 €

1 4 Days M4Stainless Steel2112211010--1electropolishedyes0.0318

7.60 €

1 4 Days M5Stainless Steel2112211012.5--1electropolishedyes0.0316

6.31 €

1 4 Days M4Aluminum2112211010-natural1anodizedno0.0123

6.31 €

1 4 Days M5Aluminum2112211012.5-natural1anodizedno0.0123

7.02 €

1 4 Days M6Aluminum2514251212-natural2anodizedno0.0191

10.32 €

1 4 Days M8Aluminum3318331616-natural3anodizedno0.0408

10.32 €

1 4 Days M10Aluminum40244018.720-natural4anodizedno0.0768

6.31 €

1 4 Days M2Aluminum148146.74-natural9anodizedno0.0051

6.89 €

1 4 Days M3Stainless Steel1810188.67.5--0blastedyes0.0213

8.45 €

1 4 Days M6Stainless Steel2514251212--2electropolishedyes0.0513

7.60 €

1 4 Days M4Stainless Steel2112211010--1blastedyes0.0322

7.60 €

1 4 Days M5Stainless Steel2112211012.5--1blastedyes0.0311

8.45 €

1 4 Days M6Stainless Steel2514251212--2blastedyes0.0514

12.45 €

1 4 Days M8Stainless Steel3318331616--3blastedyes0.1149

12.45 €

1 4 Days M10Stainless Steel40244018.720--4blastedyes0.2165

7.60 €

1 4 Days M2Stainless Steel148146.74--9blastedyes0.0113

10.07 €

1 4 Days M3Stainless Steel1810188.67.5Mushroom Knob-0fine turnedyes0.0213

12.45 €

1 4 Days M8Stainless Steel3318331616--3electropolishedyes0.1147

11.91 €

1 4 Days M4Stainless Steel2112211010Mushroom Knob-1fine turnedyes0.0322

11.91 €

1 4 Days M5Stainless Steel2112211012.5Mushroom Knob-1fine turnedyes0.0322

12.27 €

1 4 Days M6Stainless Steel2514251212Mushroom Knob-2fine turnedyes0.0514

17.93 €

1 4 Days M8Stainless Steel3318331616Mushroom Knob-3fine turnedyes0.1149

19.29 €

1 4 Days M10Stainless Steel40244018.720Mushroom Knob-4fine turnedyes0.2165

11.07 €

1 4 Days M2Stainless Steel148146.74Mushroom Knob-9fine turnedyes0.0113

10.07 €

1 4 Days M3Stainless Steel1810188.67.5Mushroom Knob-0blastedyes0.0213

12.45 €

1 4 Days M10Stainless Steel40244018.720--4electropolishedyes0.2192

11.91 €

1 4 Days M4Stainless Steel2112211010Mushroom Knob-1blastedyes0.0322

11.91 €

1 4 Days M5Stainless Steel2112211012.5Mushroom Knob-1blastedyes0.0322

12.27 €

1 4 Days M6Stainless Steel2514251212Mushroom Knob-2blastedyes0.0514

17.93 €

1 4 Days M8Stainless Steel3318331616Mushroom Knob-3blastedyes0.1149

19.29 €

1 4 Days M10Stainless Steel40244018.720Mushroom Knob-4blastedyes0.2165

11.07 €

1 4 Days M2Stainless Steel148146.74Mushroom Knob-9blastedyes0.0113

7.60 €

1 4 Days M2Stainless Steel148146.74--9electropolishedyes0.0112

Loading...

  1. 1

Basic information

Thread type internal thread RoHS yes

Tech Support