Indexing and clamping grip with optical locked indicator (03191) (03191-416081)

Indexing and clamping grip with optical locked indicator (03191) 03191-416081

Product Details:

Manufacturer part number: 03191-416081

Brand: NORELEM

Price: 15.83

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M16x1.5

Main Body Outer Diameter D: 63 φ

Size: 4 mm

D=pin diameter: 8

D3: 26 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03191-416081

Part Number
03191-416081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Size
(mm)
D=pin diameter D3
(mm)
H=Height
(mm)
H1
(Nm)
L=Length L1=thread length
(mm)
Travel S
(mm)
SW
(mm)

15.83 €

1 4 Days M16x1.563482640.32174.326816

Loading...

  1. 1

Basic information

Main Body Material Steel Surface finish body passivated Component material Thermoplastic
Component colour black Locknut(mm) without locknut

This page is Indexing and clamping grip with optical locked indicator (03191), part number 03191-416081.
You can find the detail information about specifications and dimensions on part number 03191-416081.

Variation of this product

Part Number
03191-108040
03191-108041
03191-210050
03191-210051
03191-312060
03191-312061
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
Size
(mm)
D=pin diameter D3
(mm)
H=Height
(mm)
H1
(Nm)
L=Length L1=thread length
(mm)
Travel S
(mm)
SW
(mm)

11.21 €

1 4 Days M83214142010391548

11.21 €

1 4 Days M8x13214142010391548

12.25 €

1 4 Days M1040251824.91346.917510

12.25 €

1 4 Days M10x140251824.91346.917510

13.86 €

1 4 Days M1250362232175820612

13.86 €

1 4 Days M16x1.550362232175820612

Tech Support