Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06092-1110624
Mounting Section Diameter d(mm) and/or Diameter | M6 | Main Body Material | Other | Main Body Outer Diameter D(φ) | 21 |
---|---|---|---|---|---|
Component material | Steel | Size(mm) | 1 | Main colour(mm) | graphite black RAL 9011 |
D2(mm) | 14 | D3(mm) | 19 | H=Height(mm) | 22 |
H1(Nm) | 8 | T=thread depth(mm) | 10 | Main material | Thermoplastic |
This page is Knurled knobs antistatic with internal thread (06092), part number 06092-1110624.
You can find the detail information about specifications and dimensions on part number 06092-1110624.